Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
382-9353-238-64
BEARING
382-9353-238-64
Where to buy
Export PDF
Tools
Add to comparison
382-9353-238-64
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
9.998
Product height mm
253.949
Product length in
9.998
Product length mm
253.949
Product width in
9.998
Product width mm
253.949