Bushing
382-9533-013
Tools382-9533-013 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product width in | 9.000 |
| Product width mm | 228.600 |