Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
382-9544-565
382-9544-565 BRONZE BUSHING 8in HOLE
382-9544-565
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
382-9544-565
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
9.250
Product height mm
234.950
Product length in
6.700
Product length mm
170.180
Product width in
9.250
Product width mm
234.950