Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 7.975 |
| Inside diameter MM | 202.565 |
| Outside diameter IN | 8.3940 |
| Outside diameter MM | 213.2076 |
| Package contents | O-ring |
| Product height in | 8.394 |
| Product height mm | 213.208 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product width in | 8.394 |
| Product width mm | 213.208 |
