Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
451-N1-S
HEAD - STEEL DRAWING TJ51H01G0424400
451-N1-S
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
451-N1-S
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
5.704
Product height mm
144.882
Product length in
2.125
Product length mm
53.975
Product width in
4.875
Product width mm
123.825