WIPER same as C-6916-CN
5020-2
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product width in | 2.375 |
| Product width mm | 60.325 |