Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5020-5
WIPER SAME AS C-6940-CN OR H-5.00
5020-5
Tools
Add to comparison
Add to comparison
5020-5
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Wiper
Product height in
5.500
Product height mm
139.700
Product length in
0.275
Product length mm
6.985
Product width in
5.500
Product width mm
139.700