Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5026-3
SCRAPER USE SHD-3000/6200-3
5026-3
Tools
Add to comparison
Add to comparison
5026-3
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Scraper
Product height in
3.500
Product height mm
88.900
Product length in
0.375
Product length mm
9.525
Product width in
3.500
Product width mm
88.900