SCRAPER SAME AS 6200-4
5026-4
Tools5026-4 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Scraper |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 4.500 |
| Product width mm | 114.300 |