Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SCRAPER | Scraper |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 |