Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5030-3
ROD SCRAPER SAME AS C-419-7
5030-3
Tools
Add to comparison
Add to comparison
5030-3
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Scraper
Product height in
4.000
Product height mm
101.600
Product length in
0.188
Product length mm
4.775
Product width in
4.000
Product width mm
101.600