ROD SCRAPER
5030-4
Tools5030-4 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Scraper |
| Product height in | 2.873 |
| Product height mm | 72.974 |
| Product length in | 0.281 |
| Product length mm | 7.137 |
| Product width in | 2.873 |
| Product width mm | 72.974 |