ROD SCRAPER
5031-1
Tools5031-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Scraper |
| Product height in | 2.875 |
| Product height mm | 73.025 |
| Product length in | 0.230 |
| Product length mm | 5.842 |
| Product width in | 2.875 |
| Product width mm | 73.025 |