Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5032-1
ROD SCRAPER B-CELLSEE P/N: C-419-2V
5032-1
Tools
Add to comparison
Add to comparison
5032-1
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod/piston seal
Package contents
Scraper
Product height in
1.000
Product height mm
25.400
Product length in
0.280
Product length mm
7.112
Product width in
1.000
Product width mm
25.400