Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | ROD/PISTON SEAL | Rod/piston seal |
| Package contents | SCRAPER | Scraper |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 0.370 | |
| Product length mm | 9.398 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
