V PACKING UCELL
5070-27
Tools5070-27 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 2.125 |
| Product width mm | 53.975 |