V PACKING UCELL
5070-29
Tools5070-29 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 0.313 |
| Product length mm | 7.938 |
| Product width in | 2.375 |
| Product width mm | 60.325 |