NBR V-RING CARBOX 90
5070-53
Tools5070-53 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.875 |
| Product height mm | 149.225 |
| Product length in | 0.438 |
| Product length mm | 11.112 |
| Product width in | 5.875 |
| Product width mm | 149.225 |