Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING UCELL

5072-14


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.125
Product height mm28.575
Product length in0.250
Product length mm6.350