Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING TFE

5072-26-1


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.000
Product height mm50.800
Product length in0.312
Product length mm7.925