Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING

5072-40


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in3.750
Product height mm95.250
Product length in0.375
Product length mm9.525