Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING

5072-51


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in5.375
Product height mm136.525
Product length in0.438
Product length mm11.112