Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING

5072-55


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in6.375
Product height mm161.925
Product length in0.438
Product length mm11.112