Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING

5072-62


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in8.000
Product height mm203.200
Product length in0.500
Product length mm12.700