Danfoss Spare Part Rod and Piston Seal 5070-14 (RIGHT)

V PACKING

5077-20


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.500
Product height mm38.100
Product length in0.250
Product length mm6.350