V PACKING Nr660041
5077-26-1
Tools5077-26-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.875 |
| Product height mm | 47.625 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.875 |
| Product width mm | 47.625 |