Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5078-24
V PACKING-Teflon Coated
5078-24
Where to buy
Export PDF
Tools
Add to comparison
5078-24
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.750
Product height mm
44.450
Product length in
0.250
Product length mm
6.350
Product width in
1.750
Product width mm
44.450