US 1 X 1 1/2 X 1/4
5080-20
Tools5080-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.485 |
| Product height mm | 37.719 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.485 |
| Product width mm | 37.719 |