US 2 3/8 X 3 X 5/16
5080-34
Tools5080-34 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.985 |
| Product height mm | 75.819 |
| Product length in | 0.313 |
| Product length mm | 7.938 |
| Product width in | 2.985 |
| Product width mm | 75.819 |