US 3 1/4 X 4 X 3/8
5080-60
Tools5080-60 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.980 |
| Product height mm | 101.092 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 3.980 |
| Product width mm | 101.092 |