US 5 1/8 X 6 X 7/16
5080-70
Tools5080-70 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 0.438 |
| Product length mm | 11.112 |
| Product width in | 5.900 |
| Product width mm | 149.860 |