US 9 X 10 X 1/2
5080-85
Tools5080-85 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.900 |
| Product height mm | 251.460 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 9.900 |
| Product width mm | 251.460 |