US 11 X 12 X 1/2
5080-90
Tools5080-90 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 11.900 |
| Product height mm | 302.260 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 11.900 |
| Product width mm | 302.260 |