STD PP XNBR-85 INT LUBE
5092L01000150025
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 0.250 |
| Product width mm | 6.350 |