STD PP XNBR-85 ELF
5092L01380200031
Tools5092L01380200031 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.310 |
| Product width mm | 7.874 |