STD PP XNBR-85 ELF
5092L04000488044
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.880 |
| Product height mm | 123.952 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product width in | 0.440 |
| Product width mm | 11.176 |