SEAL
5092U01000150038
Tools5092U01000150038 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 1.500 |
| Product width mm | 38.100 |