Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5100-175
Snap Ring SAME AS 02-157964
5100-175
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5100-175
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Material
Carbon steel
Product height in
2.310
Product height mm
58.674
Product length in
0.062
Product length mm
1.575
Product width in
2.310
Product width mm
58.674