Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5120-075
U-CUP NITRILE 80
5120-075
Where to buy
Export PDF
Tools
Add to comparison
5120-075
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.750
Product length mm
19.050
Product width in
0.125
Product width mm
3.175