Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5128-32
U-SEAL
5128-32
Where to buy
Export PDF
Tools
Add to comparison
5128-32
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.200
Product height mm
81.280
Product length in
3.200
Product length mm
81.280
Product width in
0.210
Product width mm
5.334