Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5138-268
BACK UP RING
5138-268
Where to buy
Export PDF
Tools
Add to comparison
5138-268
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
8.739
Product height mm
221.971
Product length in
0.048
Product length mm
1.219
Product width in
8.739
Product width mm
221.971