Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 3.650 |
| Outside diameter IN | 4.0100 |
| Package contents | O-ring |
| Product height in | 4.014 |
| Product height mm | 101.956 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 4.014 |
| Product width mm | 101.956 |
