Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5138-353
BACK UP RING
5138-353
Where to buy
Export PDF
Tools
Add to comparison
5138-353
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.380
Product height mm
136.652
Product length in
5.380
Product length mm
136.652
Product width in
0.070
Product width mm
1.778