FPM O-RING
5147-018
Tools5147-018 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Package contents | O-ring |
| Product height in | 0.063 |
| Product height mm | 1.600 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 0.870 |
| Product width mm | 22.098 |