O RING
5147-268-A
Tools5147-268-A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 8.750 |
| Product height mm | 222.250 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 8.750 |
| Product width mm | 222.25 |