Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.750 |
| Outside diameter IN | 6.0000 |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Thickness IN | 0.130 |
