Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.130 |
| Item type | O-Ring |
| Outside diameter IN | 0.2500 |
| Package contents | O-ring |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Ethylene propylene diene monomer (EPDM) |
| Product width in | 0.250 |
| Product width mm | 6.35 |
