Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.760 |
| Outside diameter IN | 0.9500 |
| Package contents | O-ring |
| Product height in | 0.949 |
| Product height mm | 24.105 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Viton |
| Product width in | 0.949 |
| Product width mm | 24.105 |
