Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5160-0700
SEAL
5160-0700
Tools
Add to comparison
Add to comparison
5160-0700
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
7.000
Product height mm
177.800
Product length in
2.780
Product length mm
70.612
Product width in
7.000
Product width mm
177.800