GLIDE RING
5160-0800
Tools5160-0800 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product width in | 8.000 |
| Product width mm | 203.200 |